11.2.54 CAN Mask Register x Low (x = 0 to 15)

Name: C1MASKxL
Offset: 0x684, 0x68C, 0x694, 0x69C, 0x6A4, 0x6AC, 0x6B4, 0x6BC, 0x6C4, 0x6CC, 0x6D4, 0x6DC, 0x6E4, 0x6EC, 0x6F4, 0x6FC

Bit 15141312111098 
 MEID[4:0]MSID[10:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:11 – MEID[4:0] Extended Identifier Mask bits

In DeviceNet™ mode, these are the mask bits for the first two data bytes.

Bits 10:0 – MSID[10:0] Standard Identifier Mask bits