11.2.40 CAN Transmit Queue Control Register Low

Name: C1TXQCONL
Offset: 0x610

Legend: R = Readable bit; HS = Hardware Settable bit; C = Clearable bit

Bit 15141312111098 
      FRESETTXREQUINC 
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
 TXEN  TXATIE TXQEIE TXQNIE 
Access RR/HS/CR/WR/W 
Reset x000 

Bit 10 – FRESET FIFO Reset bit

ValueDescription
1

FIFO will be reset when bit is set, cleared by hardware when FIFO is reset; user should poll whether this bit is clear before taking any action.

0

No effect.

Bit 9 – TXREQ Message Send Request bit

ValueDescription
1

Requests sending a message; the bit will automatically clear when all the messages queued in the TXQ are successfully sent.

0

Clearing the bit to ‘0’ while set (‘1’) will request a message abort.

Bit 8 – UINC Increment Head/Tail bit

When this bit is set, the FIFO head will increment by a single message.

Bit 7 – TXEN TX Enable bit

Bit 4 – TXATIE Transmit Attempts Exhausted Interrupt Enable bit

ValueDescription
1

Enables interrupt.

0

Disables interrupt.

Bit 2 – TXQEIE Transmit Queue Empty Interrupt Enable bit

ValueDescription
1

Interrupt is enabled for TXQ empty.

0

Interrupt is disabled for TXQ empty.

Bit 0 – TXQNIE Transmit Queue Not Full Interrupt Enable bit

ValueDescription
1

Interrupt is enabled for TXQ not full.

0

Interrupt is disabled for TXQ not full.