11.2.50 CAN Filter Control Register x Low (x = 0 to 3)

Name: C1FLTCONxL
Offset: 0x670, 0x674, 0x678, 0x67C

Bit 15141312111098 
 FLTENb  FbBP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLTENa  FaBP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – FLTENb Enable Filter b to Accept Messages bit

ValueDescription
1

Filter is enabled.

0

Filter is disabled.

Bits 12:8 – FbBP[4:0] Pointer to Object When Filter b Hits bits

ValueDescription
11111-11000

Reserved

00111

Message matching filter is stored in Object 7.

00110

Message matching filter is stored in Object 6.

. . .
00010

Message matching filter is stored in Object 2.

00001

Message matching filter is stored in Object 1.

00000

Reserved; Object 0 is the TX Queue and can’t receive messages.

Bit 7 – FLTENa Enable Filter a to Accept Messages bit

ValueDescription
1

Filter is enabled.

0

Filter is disabled.

Bits 4:0 – FaBP[4:0] Pointer to Object When Filter a Hits bits

ValueDescription
11111-11000

Reserved

00111

Message matching filter is stored in Object 7.

00110

Message matching filter is stored in Object 6.

. . .
00010

Message matching filter is stored in Object 2.

00001

Message matching filter is stored in Object 1.

00000

Reserved; Object 0 is the TX Queue and can’t receive messages.