11.2.20 CAN Transmit Interrupt Status Register
High
Note:
C1TXIFH: FIFO: TFIFx = ‘or’ of the enabled TX FIFO flags (flags need to be
cleared in the FIFO register).
Name:
C1TXIFH(1)
Offset:
0x5E6
Bit
15
14
13
12
11
10
9
8
TFIF[31:24]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TFIF[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – TFIF[31:16] Unimplemented
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.