24.6.17 Channel ID

Name: CHID
Offset: 0x3F
Reset: 0x00
Property: -

Bit 76543210 
     ID[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – ID[3:0] Channel ID

These bits define the channel number that will be affected by the channel registers (CH*). Before reading or writing a channel register, the channel ID bit group must be written first.