24.6.11 Interrupt Status

Name: INTSTATUS
Offset: 0x24
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CHINT11CHINT10CHINT9CHINT8 
Access RRRR 
Reset 0000 
Bit 76543210 
 CHINT7CHINT6CHINT5CHINT4CHINT3CHINT2CHINT1CHINT0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – CHINTx Channel x Pending Interrupt [x = 11..0]

This bit is set when Channel x has a pending interrupt/the interrupt request is received.

This bit is cleared when the corresponding Channel x interrupts are disabled or the interrupts sources are cleared.