The register holds the New Data flags of Rx Buffers 32 to 63. The
flags are set when the respective Rx Buffer has been updated from a received frame. The
flags remain set until the Host clears them. A flag is cleared by writing 1 to the
corresponding bit position. Writing a 0 has no effect. A hard reset will clear the
register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.