13.12.3 Status B
| Name: | STATUSB |
| Offset: | 0x0002 |
| Reset: | x determined by Security Bit (SB) and Chip Erase Hard Lock (CEHL) bit configuration before reset |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CEHL | HPE | DCCD1 | DCCD0 | DBGPRES | PROT | ||||
| Access | R | R | R | R | R | R | |||
| Reset | x | 1 | 0 | 0 | 0 | x |
Bit 5 – CEHL Chip Erase Hard Lock status bit
Writing a '0' to this bit has no effect.
Writing a '1' to this bit has no effect.
Reading 1 means the debugger chip erase hard lock is permanently set. It is no more possible to perform a debugger chip erase.
Reading 0 means the debugger chip erase hard lock is not set and it is still possible to perform a debugger chip erase.
Bit 4 – HPE Hot-Plugging Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit has no effect.
This bit is set when Hot-Plugging is enabled.
This bit is cleared when Hot-Plugging is disabled. This is the case when the SWCLK function is changed. Only a power-reset or a external reset can set it again.
Bits 2, 3 – DCCDx Debug Communication Channel x Dirty [x = 1..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit has no effect.
This bit is set when DCCx is written.
This bit is cleared when DCCx is read.
Bit 1 – DBGPRES Debugger Present
Writing a '0' to this bit has no effect.
Writing a '1' to this bit has no effect.
This bit is set when a debugger probe is detected.
This bit is never cleared.
Bit 0 – PROT Protected
Writing a '0' to this bit has no effect.
Writing a '1' to this bit has no effect.
This bit is set at power-up when the device is protected (Meaning the Security Bit has been set).
This bit is reset at power-up when the device is not protected.