45.4.2 SRAM Initialization
After a reset the SRAM content (data and ECC) is random and the ECC feature is enabled by default. Any 32-bit write will initialize the data and the related ECC bits. However, 8-bit or 16-bit writes (which imply an internal read32/modify/write32) will probably trigger a single or double error on the internal 32-bit read (depending on the randomness of the 39 bits in memory). Consequently, the SRAM content must be initialized before it can be used.
The simplest option is to program a basic FOR loop filling the whole memory or to program a DMA transfer. The written data can take any value. However, care must be taken to only perform 32-bit writes in SRAM to access variables or DMA descriptors, and to not overwrite these data during the memory fill. The ECC bits will then be computed for each write and the memory will then be available for normal use.