17.6.8 Sleep Mode Operation
The OSCCTRL can continue to operate in any Sleep mode where the selected source clock is running. The OSCCTRL interrupts can be used to wake up the device from sleep modes. The events can trigger other operations in the system without exiting sleep modes.