5.11.4 Wake-up Control Register
| Name: | WUCR |
| Offset: | 0x04 |
| Reset: | 0x03 |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved[7:2] | LINWUE | LOCWUE | |||||||
| Access | R | R | R | R | R | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | |
Bits 7:2 – Reserved[7:2]
(Submit Feedback)Reserved, do not modify reset value!
Bit 1 – LINWUE
(Submit Feedback)| Value | Description |
|---|---|
| 1 | Activates the LIN bus remote wake-up. |
| 0 | Disables the LIN bus remote wake-up. |
Bit 0 – LOCWUE
(Submit Feedback)| Value | Description |
|---|---|
| 1 | Enables local wake up via the WAKE pin. |
| 0 | Disables local wake up via the WAKE pin. |