4.8.2.1 Metrology DSP Configuration APIs
The Metrology DSP configuration API loads the default configuration values to the Metrology control registers. The APIs are defined as follows:
void MetrologyLoadDefault(void)
Example:
MetrologyLoadDefault();
uint32_t MetrologyInit(void)
Example:
if (!MetrologyInit()) { ….These two functions above are called directly at power-on stage or whenever the user wants to set the Metrology DSP configuration back with default values.