The default value given in this fuse description is the factory-programmed value and
may not be mistaken for the Reset value.
Name:
SYSCFG1
Offset:
0x06
Reset:
0x07
Property:
-
Bit
7
6
5
4
3
2
1
0
SUT[2:0]
Access
R/W
R/W
R/W
Reset
1
1
1
Bits 2:0 – SUT[2:0] Start-up
Time
This fuse bit field
controls the start-up time, meaning the time between power-on and the start of code
execution.
Value
Name
Description
0x0
0MS
0
ms
0x1
1MS
1
ms
0x2
2MS
2
ms
0x3
4MS
4
ms
0x4
8MS
8
ms
0x5
16MS
16
ms
0x6
32MS
32
ms
0x7
64MS
64
ms
DS40002684A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.