8.10.2.8 Code Section Configuration
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | CODESIZE |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CODESIZE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CODESIZE[7:0] Code Section Size
This fuse bit field defines the combined size of the Boot Code section and the
Application Code section in blocks of 256 bytes. For more details, refer to the NVMCTRL - Nonvolatile
Memory Controller chapter.
Note: If FUSE.BOOTSIZE is
0x00, the entire Flash is set as the Boot Code section,
and the FUSE.CODESIZE value is not used.