1.1.15.2 WDRV_WINC_SystemTimeGetCurrent Function
WDRV_WINC_STATUS WDRV_WINC_SystemTimeGetCurrent (
DRV_HANDLE handle,
const WDRV_WINC_SYSTIME_CURRENT_CALLBACK pfGetCurrentCallback
)
C
Summary
Requests the current system time from the WINC.
Description
Requests the current system time which is returned via the callback provided.
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pfGetCurrentCallback | Function pointer to callback. |
Returns
WDRV_WINC_STATUS_OK - The request has been accepted. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.