1.1.15.1 WDRV_WINC_LocalTimeToUTC Function
uint32_t WDRV_WINC_LocalTimeToUTC(const tstrSystemTime *const pSysTime)
C
Summary
Convert local system time to UTC time.
Description
Converts the local system time structure into a more convenient UTC time.
Precondition
None.
Parameters
Param | Description |
pSysTime | Pointer to system time structure. |
Returns
UTC time or zero if an error occurs.
Remarks
None.