1.1.15.6 WDRV_WINC_SYSTIME_CURRENT_CALLBACK Typedef
typedef void (*WDRV_WINC_SYSTIME_CURRENT_CALLBACK)
C
Summary
Callback returning the system time.
Description
Callback returning the system time. The time is returned as UTC seconds since 01/01/1970.
Remarks
None.