3.2.1 Hardware Interface Function (dpDUTspi.c)
do_SPI_SCAN_in and do_SPI_SCAN_out functions are used to
interface with the SPI port to clock data into and out of the target device. Note: These functions must use the SPI
driver API available for the targeted device processor.
dp_SPI_SCAN_in Function
This function takes three arguments:
- Command: 8-bit variable holding the command value.
- Data_bits: The number of bits to clock into the device.
- input_buffer: Pointer to the buffer which holds valid data to be clocked into the device.
dp_SPI_SCAN_OUT Function
This function takes four arguments:
- Command bits: The number of bits to clock in for the command portion of the frame. This value must be 8 as all SPI commands are 8 bit long.
- Command: 8-bit variable holding the command value
- Data_bits: The number of bits to read from the device.
- Ouput_buffer: Pointer to the buffer to hold the data read from the targeted device.