3.2.9 Supported Actions
The following table lists the supported actions and devices.
| Action | Supported Devices | Description |
|---|---|---|
| DP_DEVICE_INFO_ACTION | All | Displays device security settings. |
| DP_READ_IDCODE_ACTION | All | Reads and displays the content of the IDCODE register. |
| DP_ERASE_ACTION | All | Erases all supported blocks in the data file. |
| DP_PROGRAM_ACTION | All | Performs erase, program and verify operations for all the supported blocks in the data file. |
| DP_VERIFY_ACTION | All | Performs verify operation for all the supported blocks in the data file. |
| DP_ENC_DATA_AUTHENTICATION_ACTION | All | Performs data authentication of the bitstream within the data file. |
| DP_VERIFY_DIGEST_ACTION_CODE | All | Checks the digest of a programmed target device. |
| DP_READ_DEVICE_CERTIFICATE_ACTION_CODE | All | Reads and displays device certificate. |
| DP_ZEROIZE_LIKE_NEW_ACTION_CODE | PolarFire/PolarFire Soc | Performs zeroization action. Device is recoverable. |
| DP_ZEROIZE_UNRECOVERABLE_ACTION_CODE | PolarFire/PolarFire Soc | Performs zeroization action. Device is not recoverable. |