3.2.8 Data Type Definitions
Microchip uses DPUCHAR, DPUSHORT,
DPUINT, DPULONG, DPBOOL,
DPCHAR, DPINT, and DPLONG in the
SPI-DirectC source code. Change the corresponding variable definition, if different data
type names are used.
/***********************************************/ /* DPCHAR -- 8-bit Windows (ANSI) character */ /* that is 8-bit signed integer */ /* DPINT -- 16-bit signed integer */ /* DPLONG -- 32-bit signed integer */ /* DPBOOL -- boolean variable (0 or 1) */ /* DPUCHAR -- 8-bit unsigned integer */ /* DPUSHORT -- 16-bit unsigned integer */ /* DPUINT -- 16-bit unsigned integer */ /* DPULONG -- 32-bit unsigned integer */ \/***********************************************/ typedef unsigned char DPUCHAR; typedef unsigned short DPUSHORT; typedef unsigned int DPUINT; typedef unsigned long DPULONG; typedef unsigned char DPBOOL; typedef char DPCHAR; typedef int DPINT; typedef long DPLONG;