35.16 DAC

Table 35-22. DAC Electrical Specifications
Operating conditions:
  • VDD = 3.0V
  • VDACREF = VDD
  • TA = 25°C
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
VDDSupply voltage1.8—5.5V
VOUTOutput voltage rangeGND + 0.1V—VDD - 0.1VV
VLSBResolution—10—Bit
VACCAbsolute accuracy—1—LSb
tSTSettling time(1)—7—μs50 pF Load
INLIntegral nonlinearity—0.3—LSb0x030 ≤ DAC.DATA < 0x3D0
DNLDifferential nonlinearity—0.1—LSb0x030 ≤ DAC.DATA < 0x3D0
EOFFOffset error—-2.0—LSb
EGAINGain error—0.5—LSb

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. Settling time measured while DAC.DATA[9:0] transitions from ‘0x000’ (GND) to ‘0x1ff’ (midpoint), which is the slowest transition.