For all other device characteristics to be valid, the device must operate within the ratings
      listed in this section.
Table 35-2. General Operating Conditions | Operating Voltage | VDDMIN ≤ VDD ≤ VDDMAX | 
| Operating Temperature | TA_MIN ≤ TA ≤ TA_MAX | 
The standard operating conditions for any device are defined as follows: 
Table 35-3. Standard Operating Conditions| Parameter | Ratings | Units | 
|---|
| VDD — Operating
                  Supply Voltage(1) | 
| Industrial and Extended
                temperature | VDDMIN | +1.8 | V | 
| VDDMAX | +5.5 | V | 
| TA — Operating
                  Ambient Temperature Range | 
| Industrial temperature | TA_MIN | -40 | °C | 
| TA_MAX | +85 | °C | 
| Extended temperature | TA_MIN | -40 | °C | 
| TA_MAX | +125 | °C | 
| 
                
               |