35.5 Power Consumption

Table 35-5. Power Consumption in Active and Idle Mode
Operating conditions:
  • VDD = 3.0V
  • TA = 25°C
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
SymbolDescriptionMin.Typ.✝Max. 85°CMax. 125°CUnitConditions
IDDActive power consumption —12——mAOSCHF = 20 MHz, VDD = 5V
—3.7——mAOSCHF = 10 MHz (OSCHF/2)
—2.2——mAOSCHF = 5 MHz (OSCHF/4)
—————OSC32K = 32.768 kHz
—10——µAXOSC32K = 32.768 kHz
IDD_IDLEIdle power consumption —3.5——mAOSCHF = 20 MHz, VDD = 5V
—1.5——mAOSCHF = 10 MHz (OSCHF/2)
—1.0——mAOSCHF = 5 MHz (OSCHF/4)
————mAOSC32K = 32.768 kHz
—3.3——μAXOSC32K = 32.768 kHz
IDD_BASEMinimum power consumption in different sleep modes—0.08——μAPower-Down or Standby mode, all peripherals disabled

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.