35.18 AC

Table 35-27. Analog Comparator Specifications
Operating conditions:
  • VDD = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VINInput voltage range-0.2—VDDV
ILInput leakage current—5—nA
VOFFInput offset voltage———mV0.7V < VIN < (VDD - 0.7V)
———0.1V < VIN < (VDD - 0.1V)
CMRRCommon mode input rejection ratio—50—dB0.1V < VIN < (VDD - 0.1V)
VHYSTHysteresis———mVCTRLA.HYSMODE = 0x1
———CTRLA.HYSMODE = 0x2
———CTRLA.HYSMODE = 0x3
tRESP *Response time(1)—50—ns

CTRLA.POWER = 0x0

—150—ns

CTRLA.POWER = 0x1

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. These parameters are for design guidance only and are not covered by production test limits.