35.15 TWI

Figure 35-6. TWI - Timing Requirements
Table 35-21. TWI - Timing Specifications
SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSCLSCL clock frequency——1000kHzMax. frequency requires system clock over 12 MHz
VHYSHysteresis of Schmitt Trigger inputs0.05×VDD—0.4×VDDV
VOLOutput low voltage——0.4VVIload = 3 mA, VDD > 2V
——0.2×VDDIload = 2 mA, VDD ≤ 2V
IOLLow-level output current3——mAVOL = 0.4V
tSP *Spikes suppressed by the input filter0—50ns
tHD_STA *Hold time (repeated) Start condition4.0——µsfSCL ≤ 100 kHz
0.6——fSCL ≤ 400 kHz
0.26——fSCL ≤ 1 MHz
TLOW *Low period of SCL Clock4.7——µsfSCL ≤ 100 kHz
0.6——fSCL ≤ 400 kHz
0.35——fSCL ≤ 1 MHz
THIGH *High period of SCL Clock4.0——µsfSCL ≤ 100 kHz
0.6——fSCL ≤ 400 kHz
0.26——fSCL ≤ 1 MHz
tSU_STA *Setup time for a repeated Start condition4.7——µsfSCL ≤ 100 kHz
0.6——fSCL ≤ 400 kHz
0.26——fSCL ≤ 1 MHz
tHD_DAT *Data hold time across all corners—0—nsSDAHOLD[1:0] = 0x0
300—900SDAHOLD[1:0] = 0x3
tSU_DATData setup time250——nsfSCL ≤ 100 kHz
100——fSCL ≤ 400 kHz
50——fSCL ≤ 1 MHz
tSU_STO *Setup time for Stop condition4——µsfSCL ≤ 100 kHz
0.6——fSCL ≤ 400 kHz
0.26——fSCL ≤ 1 MHz
tBUF *Bus free time between a Stop and Start condition4.7——µsfSCL ≤ 100 kHz
1.3——fSCL ≤ 400 kHz
tCSClient Clock Stretching delay——250ns

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.