35.17 ADC

Table 35-23. Power Supply, Reference and Input Range
Operating conditions:
  • VDD = 3.0V
  • TA = 25°C
  • Sample rate defined for SAMPDUR = 0x02 with ADC in Free-Running mode
  • Applies for all allowed combinations of VREF selections and sample rates, unless otherwise specified
  • Characteristics are identical with and without PGA enabled, unless otherwise specified
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VDDSupply voltage1.8—5.5V
VREFReference voltage1.024—VDDV
CINInput capacitance—2.5—pFPGA disabled
—7—PGA enabled
RINInput resistance—3—kΩPGA disabled
—2.5—kΩPGA enabled
VINInput voltage range0—VREFVSingle-ended mode
-0.1—VDD + 0.1Differential mode

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Table 35-24. Clock and Timing Characteristics
Operating conditions:
  • VDD = 3.0V
  • TA = 25°C
  • Sample rate defined for SAMPDUR = 0x02 with ADC in Free-Running mode
  • Applies for all allowed combinations of VREF selections and sample rates, unless otherwise specified
  • Characteristics are identical with and without PGA enabled, unless otherwise specified
SymbolDescriptionMin.Typ.✝Max.UnitConditions
CLK_ADCADC clock frequency300—2000kHzREFSEL = Internal Reference
300—6000

REFSEL = External Reference

REFSEL = VDD

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Table 35-25. Accuracy Characteristics
Operating conditions:
  • VDD = 3.0V
  • VDD = VREF
  • TA = 25°C
  • fCLK_ADC = 2 MHz
  • Sample rate defined for SAMPDUR = 0x02 with ADC in Free-Running mode
  • Applies for all allowed combinations of VREF selections and sample rates, unless otherwise specified
  • Characteristics are identical with and without PGA enabled, unless otherwise specified
SymbolDescriptionMin.Typ.✝Max.UnitConditions
ResResolution——12bit
EINLIntegral nonlinearity—0.8—LSb

VDD = 3.0V
VREF = 2.048V
CLK_ADC = 2.5 MHz
Differential mode

EDNLDifferential nonlinearity—0.8—
EOFFOffset error—1.5—
EGAINGain error—0.6—
ETTotal unadjusted error—5—

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Table 35-26. Accuracy Characteristics with PGA Enabled
Operating conditions:
  • VDD = 3.0V
  • -40°C ≤ TA ≤ 125°C
  • Sample rate defined for SAMPDUR = 0x02 with ADC in Free-Running mode
  • Applies for all allowed combinations of VREF selections and sample rates, unless otherwise specified
  • Characteristics are identical with and without PGA enabled, unless otherwise specified
SymbolDescriptionMin.Typ.✝Max.UnitConditions
NRMSInput noise—32—µVRMSPGA Gain = 1V/V
—63—PGA Gain = 2V/V
—125—PGA Gain = 4V/V
—250—PGA Gain = 8V/V
—500—PGA Gain = 16V/V
EGAINGain error —-0.2—%PGA Gain = 1V/V
—-0.2—PGA Gain = 2V/V
—-0.3—PGA Gain = 4V/V
—-0.6—PGA Gain = 8V/V
—-0.8—PGA Gain = 16V/V

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.