This fuse bit field controls the level of UPDI protection.
Important: There is no way to recover from this mode; once NVMACCDIS is enabled,
it is not possible to re-enable UPDI access for device programming. Ensure that the
consequences of enabling this feature are fully understood before enabling this
mode.
Warning: After activation of NVMACCDIS, advanced failure analysis will not be
possible.
| Value | Name | Description |
|---|
| Other |
— |
Reserved |
| 0x2 |
NVMACCDIS |
NVM access
through UPDI is disabled. All erase and write commands to NVM must be executed from the
Boot Code section (bootloader). Chip Erase and User Row writes are disabled. The CRC
status remains available. |
| 0x3 |
BASIC |
The UPDI
interface and UPDI pin function as normal. This is the default
setting. |