8.10.2.5 Hardware Monitor Configuration
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | HWMONCFG |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPUMON | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CPUMON CPU Hardware Monitor
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Check for illegal opcode is disabled |
| 0x1 | ENABLE | Check for illegal opcode is enabled |