8.10.2.7 System Configuration 1

The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.

Name: SYSCFG1
Offset: 0x06
Reset: 0x07
Property: -

Bit 76543210 
      SUT[2:0] 
Access R/WR/WR/W 
Reset 111 

Bits 2:0 – SUT[2:0] Start-up Time

This fuse bit field controls the start-up time, meaning the time between power-on and the start of code execution.
ValueNameDescription
0x0 0MS 0 ms
0x1 1MS 1 ms
0x2 2MS 2 ms
0x3 4MS 4 ms
0x4 8MS 8 ms
0x5 16MS 16 ms
0x6 32MS 32 ms
0x7 64MS 64 ms