8.10.2.6 System Configuration 0
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | SYSCFG0 |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCBOOT | CRCSEL | BOOTROWSAVE | EESAVE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – CRCBOOT Cyclic Redundancy Check (CRC) on Boot Section During System Initialization
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | No CRC |
| 0x1 | ENABLE | CRC of the boot section |
Bit 6 – CRCSEL CRC Polynomial Selection
| Value | Name | Description |
|---|---|---|
| 0x0 | CRC16 | CRC16 - CCITT |
| 0x1 | CRC32 | CRC32 (IEEE 802.3) |
Bit 1 – BOOTROWSAVE BOOTROW Saved During Chip Erase
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | The BOOTROW is erased during a Chip Erase |
| 0x1 | ENABLE | The BOOTROW is preserved during a Chip Erase regardless of whether the device is locked |
Bit 0 – EESAVE EEPROM Saved During Chip Erase
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | The EEPROM is erased during a Chip Erase |
| 0x1 | ENABLE | The EEPROM is preserved during a Chip Erase regardless of whether the device is locked |