35.8 Memory Programming Specifications

Table 35-8. Memory Programming Specifications
SymbolDescriptionMin.Typ.✝Max.UnitConditions
VP_REWVDD for Read or Erase/Write OperationVDDMINVDDMAXV
Data EEPROM Memory Specifications
ED*Data EEPROM byte endurance100kErase/Write cycles
tD_RETCharacteristic retention40YearTA = 55°C
tD_CEFull EEPROM Erase time4ms
tD_BPWByte/Page Write time2ms
tD_BPEByte/Page Erase time2ms
tD_BPEWAtomic Byte/Page Erase/Write time4ms
Program Flash Memory Specifications
EP*Flash memory cell endurance10kErase/Write cycles
tP_RETCharacteristic retention40YearTA = 55°C
tP_CEChip Erase time10ms
tP_UPDICEUPDI Chip Erase time50msFlash size = 16 KB
70msFlash size = 32 KB
tP_PEPage/Multipage Erase time6ms
tP_PWPage Write time4ms
tP_PEWAtomic Page Erase/Write time10ms

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.