35.1 Disclaimer

Unless otherwise specified, all typical values are measured at TA = 25°C and VDD = 3.0V. All minimum and maximum values are valid across the operating temperature and voltage ranges unless otherwise specified.

The given typical values must be considered for design guidance only, and part variation around the values is expected.