35.19 UPDI
| Symbol | Description | Min. | Max. | Unit | Conditions | |
|---|---|---|---|---|---|---|
| tRES * | Duration of Handshake/Break on RESET | 10 | 200 | µs | ||
| tUPDI * | Duration of UPDI.txd = 0 | 10 | 200 | µs | ||
| tDeb0* | Duration of Debugger.txd = 0 | 0.2 | 1 | µs | ||
| tDebZ* | Duration of Debugger.txd = z | 200 | 14000 | µs | ||
| fUPDI * | UPDI clock frequency | — | 4 | MHz | VDDMIN ≤ VDD ≤ VDDMAX |
TA_MIN ≤ TA ≤ TA_MAX |
| — | 8 | MHz | 2.7V ≤ VDD ≤ 5.5V | |||
| — | 16 | MHz | 4.5V ≤ VDD ≤ 5.5V | |||
| — | 8 | MHz | VDDMIN ≤ VDD ≤ VDDMAX | 0ºC ≤ TA ≤ +50ºC | ||
| — | 16 | MHz | 2.7V ≤ VDD ≤ 5.5V | |||
| — | 32 | MHz | 4.5V ≤ VDD ≤ 5.5V | |||
|
* These parameters are for deign guidance only and are not tested. | ||||||
| Symbol | Description | Min. | Typ. | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| VHV * | Debugger RESET HV signal level | VDD+2 | 7.5 | 8.5 | V | |
| THV * | Debugger RESET HV signal duration | 10 | — | — | µs | |
| TUPDI_TIMEOUT * | Time to receive valid key after HV pulse | — | 65 | — | ms | |
|
* These parameters are for design guidance only and are not tested. | ||||||