35.5 Power Consumption

Table 35-5. Power Consumption in Active and Sleep Mode
Operating conditions:
  • VDD = 3.0V
  • TA = 25°C
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
SymbolDescriptionMin.Typ.✝Max. 25°CMax. 85°CMax. 125°CUnitConditions
IDDActive power consumption 10mAOSCHF = 20 MHz, VDD = 5V
3.1mAOSCHF = 10 MHz (OSCHF/2)
1.7mAOSCHF = 5 MHz (OSCHF/4)
25µAOSC32K = 32.768 kHz
25µA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.PMODE = 0x0

IDD_IDLEIdle power consumption 3.8mAOSCHF = 20 MHz, VDD = 5V
1.2mAOSCHF = 10 MHz (OSCHF/2)
0.9mAOSCHF = 5 MHz (OSCHF/4)
3.6μAOSC32K = 32.768 kHz
3.3μA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.PMODE = 0x0

IDD_BASEMinimum power consumption in different sleep modes0.060.2μA

Power-Down or Standby mode, All peripherals disabled.
VDD = 1.8V

0.070.3315μA

Power-Down or Standby mode, All peripherals disabled.
VDD = 3.0V

Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V, unless otherwise specified. These parameters are not tested and are for design guidance only.