5.3 Two-Wire ICSP Details
In ICSP mode, the Two-Wire ICSP™ signals are time multiplexed into
the Two-Wire to Four-Wire block. The Two-Wire to Four-Wire block then converts the
signals to look like a Four-Wire JTAG port to the TAP controller. The following are two
possible modes of operation:
- 4-phase ICSP
- 2-phase ICSP