1.1.2.4.5 DRV_G3_MACRT_PIBGet Function
C
MAC_RT_STATUS DRV_G3_MACRT_PIBGet (
const DRV_HANDLE handle,
MAC_RT_PIB_OBJ *pibObj
);Summary
Allows a client to get information from PLC transceiver about G3 MAC RT and PHY information base (PIB).
Description
This routine gets G3 MAC RT and PHY data information from the PLC transceiver.
Precondition
DRV_G3_MACRT_Open must have been called to obtain a valid opened device handle.
MAC_RT_PIB_OBJ must be configured before getting information.
Parameters
| Param | Description |
|---|---|
| handle | A valid instance handle, returned from the driver's open routine |
| pibObj | Pointer to the PIB object to get |
Returns
MAC_RT_STATUS Enum value containing the result of get operation.
Example
// 'handle', returned from DRV_G3_MACRT_Open previously called MAC_RT_PIB_OBJ pibObj; uint32_t phyVersion; uint8_t macRtVersion[6]; pibObj.pib = MAC_RT_PIB_MANUF_PHY_PARAM; pibObj.index = PHY_PARAM_VERSION; pibObj.pData = &phyVersion; pibObj.length = 4; DRV_G3_MACRT_PIBGet(handle, &pibObj); pibObj.pib = MAC_RT_PIB_MANUF_MAC_RT_INTERNAL_VERSION; pibObj.index = 0; pibObj.pData = &macRtVersion; pibObj.length = 6; DRV_G3_MACRT_PIBGet(handle, &pibObj);
Remarks
None.