1.1.2.4.65 MAC_RT_MIB_INIT_OBJ Struct
C
typedef struct __attribute__((packed, aligned(1))) { uint32_t csmaNoAckCount; uint32_t badCrcCount; uint32_t rxSegmentDecodeErrorCount; uint32_t rxMACRepetitionCount; uint32_t rxOtherDestinationCount; uint16_t panId; uint16_t shortAddress; uint16_t pOSRecentEntries; uint16_t rcCoord; MAC_RT_TONE_MASK toneMask; MAC_RT_EXT_ADDRESS extendedAddress; MAC_RT_TONE_MAP forcedToneMap; MAC_RT_TONE_MAP forcedToneMapOnTMResponse; uint8_t highPriorityWindowSize; uint8_t csmaFairnessLimit; uint8_t A; uint8_t K; uint8_t minCwAttempts; uint8_t maxBe; uint8_t bsn; uint8_t dsn; uint8_t maxCsmaBackoffs; uint8_t maxFrameRetries; uint8_t minBe; uint8_t forcedModScheme; uint8_t forcedModType; uint8_t forcedModSchemeOnTMResponse; uint8_t forcedModTypeOnTMResponse; uint8_t retriesToForceRobo; uint8_t transmitAtten; uint8_t posTableEntryTtl; uint8_t posRecentEntryThreshold; uint8_t trickleMinLQI; uint8_t duplicateDetectionTtl; uint8_t tmrTtl; uint8_t beaconRandomizationWindowLength; uint8_t preambleLength; bool broadcastMaxCwEnable; bool coordinator; bool promiscuousMode; bool macSniffer; bool lbpFrameReceived; bool lngFrameReceived; bool txHighPriority; } MAC_RT_MIB_INIT_OBJ;
Summary
Defines the data required to initialize the G3-PLC MAC RT MIB layer.
Description
This data type defines the data required to initialize and track G3-PLC MAC RT MIB layer.
Remarks
This data type is related to MAC_RT_PIB_GET_SET_ALL_MIB PIB.