1.1.2.4.22 DRV_G3_MACRT_SetCoordinator Function
C
void DRV_G3_MACRT_SetCoordinator(const DRV_HANDLE handle);Summary
Enables G3-PLC coordinator capabilities.
Description
This function allows a client to enable G3-PLC coordinator capabilities.
Precondition
DRV_G3_MACRT_Open must have been called to obtain a valid opened device handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine |
Returns
None.
Example
DRV_HANDLE drvHandler;
DRV_G3_MACRT_SetCoordinator(drvHandler);Remarks
None.