1.1.2.4.35 DRV_G3_MACRT_COMM_STATUS_IND_CALLBACK Typedef
C
typedef void ( *DRV_G3_MACRT_COMM_STATUS_IND_CALLBACK )( uint8_t *pData );
Summary
Pointer to a G3 MAC RT Communication Status Event handler function.
Description
This data type defines the required function signature for the G3 MAC RT driver Comm Status event handling callback function. A client must register a pointer using the callback register function whose function signature (parameter and return value types) match the types specified by this function pointer in order to receive transfer related event calls back from the driver.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to the data content |
Returns
None.
Example
void APP_MyPLCMacRtCommStatusHandler( uint8_t *pData )
{
memcpy(appData->dataMacCommStatusBuffer, pData, MAC_RT_COMM_STATUS_SIZE);
}Remarks
None.