1.1.2.4.29 DRV_G3_MACRT_EXCEPTION Enum
C
typedef enum
{
/* SPI has detected an unexpected status */
DRV_G3_MACRT_EXCEPTION_UNEXPECTED_KEY,
/* Device has been reseted */
DRV_G3_MACRT_EXCEPTION_RESET
} DRV_G3_MACRT_EXCEPTION; Summary
Defines the data type for G3 MAC RT Driver transfer errors.
Description
This data type defines the G3 MAC RT Driver transfer errors. This will be used to indicate the error of an SPI transfer.
It is used as parameter of the callback function defined by DRV_G3_MACRT_EXCEPTION_CALLBACK Typedef.