1.1.2.4.58 MAC_RT_TX_COEF Struct
C
typedef struct {
uint8_t txCoef[6];
} MAC_RT_TX_COEF;Summary
G3-PLC TX coefficients.
Description
This data type defines the G3-PLC TX coefficients.
Remarks
For more information, please refer to G3-PLC Specification.