1.1.2.4.6 DRV_G3_MACRT_PIBSet Function
C
MAC_RT_STATUS DRV_G3_MACRT_PIBSet (
const DRV_HANDLE handle,
MAC_RT_PIB_OBJ *pibObj
);Summary
Allows a client to set information to PLC transceiver on G3 MAC RT and PHY information base (PIB).
Description
This routine sets G3 MAC RT and PHY data information to the PLC transceiver.
Precondition
DRV_G3_MACRT_Open must have been called to obtain a valid opened device handle.
MAC_RT_PIB_OBJ must be configured before setting information.
Parameters
| Param | Description |
|---|---|
| handle | A valid instance handle, returned from the driver's open routine |
| pibObj | Pointer to the PIB object to set |
Returns
MAC_RT_STATUS Enum value containing the result of set operation.
Example
// 'handle', returned from DRV_G3_MACRT_Open previously called MAC_RT_PIB_OBJ pibObj; uint8_t autoMode uint8_t impedance; uint8_t forcedRobo; // Disable AUTODETECT impedance mode autoMode = 0; // Set VLO impedance mode impedance = VLO_STATE; pibObj.pib = MAC_RT_PIB_MANUF_PHY_PARAM; pibObj.index = PHY_PARAM_CFG_AUTODETECT_BRANCH; pibObj.pData = &autoMode; pibObj.length = 1; DRV_G3_MACRT_PIBSet(handle, &pibObj); pibObj.pib = MAC_RT_PIB_MANUF_PHY_PARAM; pibObj.index = PHY_PARAM_CFG_IMPEDANCE; pibObj.pData = &impedance; pibObj.length = 1; DRV_G3_MACRT_PIBSet(handle, &pibObj); // Forces Modulation Type in every transmitted frame (1 - Force BPSK_ROBO) forcedRobo = 1; pibObj.pib = MAC_RT_PIB_MANUF_FORCED_MOD_TYPE; pibObj.index = 0; pibObj.pData = &forcedRobo; pibObj.length = 1; DRV_G3_MACRT_PIBSet(handle, &pibObj);
Remarks
None.