1.1.3.4.25 DRV_RF215_FSK_MOD_IDX Enum

C

typedef enum
{
    /* modIdx = 1.0 */
    FSK_MOD_IDX_1_0 = 0,

    /* modIdx = 0.5 */
    FSK_MOD_IDX_0_5 = 1,

} DRV_RF215_FSK_MOD_IDX;

Summary

Defines the available FSK modulation indexes.

Description

This data type defines the list of available modulation indexes for the RF215 FSK PHY. The modulation index defines the maximum FSK frequency deviation: fdev = (symRate * modIdx) / 2.

Remarks

The interpretation of modulation index for 4-FSK is slightly different to 802.15.4 specification. 4-FSK and modIdx = 0.33 (in 802.15.4) is equivalent to 4-FSK and modIdx = 1.0 (in RF215).

For 4-FSK, the RF215 has the following restriction: modIdx >= 1.0.