1.1.3.4.12 DRV_RF215_SetChannelRequest Function

C

void DRV_RF215_SetChannelRequest (
    DRV_HANDLE drvHandle,
    uint64_t timeCount,
    uint16_t channelNum,
    DRV_RF215_TX_TIME_MODE timeMode
);

Summary

Allows a client to request RX frequency channel switch at specified time.

Description

This routine allows a client to request a RX frequency channel switch at specified time. Result will be notified by callback.

Precondition

DRV_RF215_Open must have been called to obtain a valid opened driver handle.

Parameters

ParamDescription
drvHandleA valid open-instance handle, returned from the driver's open routine.
timeCountFrequency channel switch time, referred to system 64-bit time counter.
channelNumFrequency channel number to set.
timeModeSet channel time mode (absolute/relative).

Returns

None.

Example

DRV_HANDLE drvRf215Handle; // returned from DRV_RF215_Open

// Switch to channel 8 in 100 ms
DRV_RF215_SetChannelRequest(drvRf215Handle, 100000, 8, TX_TIME_RELATIVE);

Remarks

This function is only available if Frequency hopping support is enabled through MCC.