1.1.3.4.40 DRV_RF215_RX_INDICATION_OBJ Struct

C

typedef struct
{
    /* RX time (PPDU start), referred to system 64-bit time counter */
    uint64_t                     timeIniCount;

    /* Pointer to received PSDU data */
    uint8_t*                     psdu;

    /* PPDU duration in system time counter units */
    uint32_t                     ppduDurationCount;

    /* PSDU length in bytes (including FCS) */
    uint16_t                     psduLen;

    /* RSSI in dBm */
    int8_t                       rssiDBm;

    /* Modulation scheme for the specific PHY type (FSK or OFDM) */
    DRV_RF215_PHY_MOD_SCHEME     modScheme;

    /* Correct FCS flag */
    bool                         fcsOk;

} DRV_RF215_RX_INDICATION_OBJ;

Summary

Defines the data reported in RF215 RX indication.

Remarks

The timeIni parameter is only available if PHY TX/RX time support is enabled through MCC.

The fcsOk parameter is only available if Automatic Frame Check Sequence (FCS) is enabled through MCC.