1.1.3.4.31 DRV_RF215_PHY_CCA_MODE Enum

C

typedef enum
{
    /* Energy above threshold only */
    PHY_CCA_MODE_1 = 0,

    /* Carrier sense only */
    PHY_CCA_MODE_2 = 1,

    /* Energy above threshold and carrier sense */
    PHY_CCA_MODE_3 = 2,

    /* ALOHA. CCA always reports idle medium */
    PHY_CCA_MODE_4 = 3,

    /* Transmit always, even if payload reception in progress */
    PHY_CCA_OFF    = 4,

} DRV_RF215_PHY_CCA_MODE;

Summary

Defines the available PHY Clear Channel Assessment (CCA) modes.

Description

This data type defines the list of available PHY CCA modes in RF215 driver, as defined in 802.15.4. It is used as parameter in TX request.

Remarks

None.