1.1.3.4.37 DRV_RF215_OFDM_CFG_OBJ Struct
C
typedef struct
{
DRV_RF215_OFDM_BW_OPT opt;
DRV_RF215_OFDM_ITLV_MODE itlv;
} DRV_RF215_OFDM_CFG_OBJ;
Summary
Defines the data required to configure the RF215 OFDM PHY.
Description
This data type defines the data required to configure the RF215 OFDM PHY.
Field description:
- opt: OFDM bandwidth option (see DRV_RF215_OFDM_BW_OPT)
- itlv: OFDM Interleaving mode (see DRV_RF215_OFDM_ITLV_MODE)
Remarks
None.