1.1.3.4.18 DRV_RF215_TRX_ID Enum

C

typedef enum
{
    RF215_TRX_ID_RF09  = 0,
    RF215_TRX_ID_RF24  = 1,

} DRV_RF215_TRX_ID;

Summary

Defines the available RF215 transceivers.

Description

This data type defines the available RF215 transceivers (Sub-GHz and 2.4GHz). It is used in DRV_RF215_Open to identify the transceiver to be used by the client.

Remarks

The availability of each transceiver is enabled through MCC.