1.1.3.4.13 DRV_RF215_GetPibSize Function

C

uint8_t DRV_RF215_GetPibSize(DRV_RF215_PIB_ATTRIBUTE attr);

Summary

Gets size of PIB attribute.

Description

This routine allows to get the size in bytes of a PHY Information Base (PIB) attribute of the RF215 driver.

Precondition

None.

Parameters

ParamDescription
attrA valid RF215 driver PIB attribute (see DRV_RF215_PIB_ATTRIBUTE).

Returns

Size of PIB attribute in bytes. 0 if invalid PIB attribute.

Example

uint8_t pibSize;

pibSize = DRV_RF215_GetPibSize(RF215_PIB_PHY_BAND_OPERATING_MODE);

Remarks

None.