3.4.11.1 Command Line Mode
While it can be used for normal server operation, the command line mode is best during initial U-HSM server setup and provisioning, because it prints out error messages directly to the screen and makes it easy for the user to start and stop U-HSM server during this process. However, this mode can only be used under the administrator account.